AOUT#.OFFSET

Description

This parameter sets the analog output offset.

Examples

Code

--> AOUT2.VALUEU 5
--> AOUT2.VALUE
5.000 V
--> AOUT2.OFFSET -1
--> AOUT2.VALUE
4.000 V
--> AOUT2.VALUEU
5.000 V

Context

For more information see Analog Output.

Versions

Action Version Notes
Implemented 02-00-00-000

General Information

Type Read/Write
Units V
Range -10V to +10V
Default Value 0 V
Data Type Float
See Also  
Stored in Non-Volatile Memory Yes

Variants Supported

All variants are supported.

Fieldbus Information

EtherCAT CoE and CANopen

Command

Index

SubIndex

Data Type

Units

Float Scale

Access

PDO Mappable

AOUT1.OFFSET

3800h

05h

Signed16

-

1000:1

Read/Write

No

AOUT2.OFFSET

3801h

05h

Signed16

-

1000:1

Read/Write

No

EtherNet/IP

Name

ID

Hex

Data Type

Access

Units

AOUT1.OFFSET

24200

5E88

Signed16

Read/Write

-

AOUT2.OFFSET

24201

5E89

Signed16

Read/Write

-

PROFINET

Parameter

PNU

Data Type

Access

Units

AOUT1.OFFSET

24200

Float

Read/Write

-

AOUT2.OFFSET

24201

Float

Read/Write

-